ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fADC10CLK | For specified performance of ADC10 linearity parameters | 2 V to 3.6 V | 0.45 | 5 | 5.5 | MHz | |
| fADC10OSC | Internal ADC10 oscillator (MODOSC) | ADC10DIV = 0, fADC10CLK = fADC10OSC | 2 V to 3.6 V | 4.5 | 4.5 | 5.5 | MHz |
| tCONVERT | Conversion time | REFON = 0, Internal oscillator, 12 ADC10CLK cycles, 10-bit mode, fADC10OSC = 4.5 MHz to 5.5 MHz |
2 V to 3.6 V | 2.18 | 2.67 | µs | |
| External fADC10CLK from ACLK, MCLK, or SMCLK, ADC10SSEL ≠ 0 | 2 V to 3.6 V | (1) | |||||
| tADC10ON | Turnon settling time of the ADC | The error in a conversion started after tADC10ON is less than ±0.5 LSB, Reference and input signal already settled |
100 | ns | |||
| tSample | Sampling time | RS = 1000 Ω, RI = 36000 Ω, CI = 3.5 pF, Approximately eight Tau (τ) are required to get an error of less than ±0.5 LSB |
2 V | 1.5 | µs | ||
| 3 V | 2.0 | ||||||