ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DVCC(WRITE) | Write supply voltage | 2.0 | 3.6 | V | ||
| tWRITE | Word or byte write time | 120 | ns | |||
| tACCESS | Read access time (1) | 60 | ns | |||
| tPRECHARGE | Precharge time (1) | 60 | ns | |||
| tCYCLE | Cycle time, read or write operation (1) | 120 | ns | |||
| Read and write endurance | 1015 | cycles | ||||
| tRetention | Data retention duration | TJ = 25°C | 100 | years | ||
| TJ = 70°C | 40 | |||||
| TJ = 85°C | 10 | |||||