ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tpd | Propagation delay, AVCC = 2 V to 3.6 V |
Overdrive = 10 mV, VIN- = (VIN+ – 400 mV) to (VIN+ + 10 mV) |
50 | 100 | 200 | ns |
| Overdrive = 100 mV, VIN- = (VIN+ – 400 mV) to (VIN+ + 100 mV) |
80 | |||||
| Overdrive = 250 mV, (VIN+ – 400 mV) to (VIN+ + 250 mV) |
50 | |||||
| tfilter | Filter timer added to the propagation delay of the comparator | CDF = 1, CDFDLY = 00 | 0.3 | 0.5 | 0.9 | µs |
| CDF = 1, CDFDLY = 01 | 0.5 | 0.9 | 1.5 | |||
| CDF = 1, CDFDLY = 10 | 0.9 | 1.6 | 2.8 | |||
| CDF = 1, CDFDLY = 11 | 1.6 | 3.0 | 5.5 | |||
| Voffset | Input offset | AVCC = 2 V to 3.6 V | –20 | 20 | mV | |
| Vic | Common mode input range | AVCC = 2 V to 3.6 V | 0 | AVCC - 1 | V | |
| Icomp(AVCC) | Comparator only | CDON = 1, AVCC = 2 V to 3.6 V | 29 | 34 | µA | |
| Iref(AVCC) | Reference buffer and R‑ladder | CDREFLx = 01, AVCC = 2 V to 3.6 V | 20 | 24 | µA | |
| tenable,comp | Comparator enable time | CDON = 0 to CDON = 1, AVCC = 2 V to 3.6 V |
1.1 | 2.0 | µs | |
| tenable,rladder | Resistor ladder enable time | CDON = 0 to CDON = 1, AVCC = 2 V to 3.6 V |
1.1 | 2.0 | µs | |
| VCB_REF | Reference voltage for a tap | VIN = voltage input to the R-ladder, n = 0 to 31 |
VIN × (n + 0.5) / 32 | VIN × (n + 1) / 32 |
VIN × (n + 1.5) / 32 | V |