ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCORE(AM) | Core voltage, active mode | 2 V ≤ DVCC ≤ 3.6 V | 1.5 | V | ||
| VCORE(LPM) | Core voltage, low-current mode | 2 V ≤ DVCC ≤ 3.6 V | 1.5 | V | ||