ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tWAKE-UP LPM0 | Wake-up time from LPM0 to active mode (1) | 2 V, 3 V –40°C to 85°C |
0.58 | 1 | µs | ||
| tWAKE-UP LPM12 | Wake-up time from LPM1, LPM2 to active mode (1) | 2 V, 3 V –40°C to 85°C |
12 | 25 | µs | ||
| tWAKE-UP LPM34 | Wake-up time from LPM3 or LPM4 to active mode (1) | 2 V, 3 V –40°C to 85°C |
78 | 120 | µs | ||
| tWAKE-UP LPMx.5 | Wake-up time from LPM3.5 or LPM4.5 to active mode (1) | 2 V, 3 V 0°C to 85°C |
310 | 575 | µs | ||
| 2 V, 3 V –40°C to 85°C |
310 | 1100 | |||||
| tWAKE-UP RESET | Wake-up time from RST to active mode (2) | VCC stable |
2 V, 3 V –40°C to 85°C |
230 | 280 | µs | |
| tWAKE-UP BOR | Wake-up time from BOR or power-up to active mode | dVCC/dt = 2400 V/s | 2 V, 3 V –40°C to 85°C |
1.6 | ms | ||
| tRESET | Pulse duration required at RST/NMI terminal to accept a reset event(3) | 2 V, 3 V –40°C to 85°C |
4 | ns | |||