ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fPx.y | Port output frequency (with load) | Px.y (1)(2) | 2 V | 16 | MHz | |
| 3 V | 24 | |||||
| fPort_CLK | Clock output frequency | ACLK, SMCLK, or MCLK at configured output port, CL = 20 pF, no DC loading (2) |
2 V | 16 | MHz | |
| 3 V | 24 | |||||