ZHCSCG3C May 2014 – December 2017 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729
PRODUCTION DATA.
Figure 6-9 shows the port diagram. Table 6-39 summarizes the selection of the pin functions.
| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||
|---|---|---|---|---|---|
| P1DIR.x | P1SEL1.x | P1SEL0.x | |||
| P1.0/TA0.1/DMAE0/RTCCLK/A0/CD0/VeREF- | 0 | P1.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA0.CCI1A | 0 | 0 | 1 | ||
| TA0.1 | 1 | ||||
| DMAE0 | 0 | 1 | 0 | ||
| RTCCLK | 1 | ||||
| A0 (1)(3) CD0 (1)(2) VeREF- (1)(3) |
X | 1 | 1 | ||
| P1.1/TA0.2/TA1CLK/CDOUT/A1/CD1/VeREF+ | 1 | P1.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA0.CCI2A | 0 | 0 | 1 | ||
| TA0.2 | 1 | ||||
| TA1CLK | 0 | 1 | 0 | ||
| CDOUT | 1 | ||||
| A1 (1)(3) CD1 (1)(2) VeREF+ (1)(3) |
X | 1 | 1 | ||
| P1.2/TA1.1/TA0CLK/CDOUT/A2/CD2 | 2 | P1.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| TA1.CCI1A | 0 | 0 | 1 | ||
| TA1.1 | 1 | ||||
| TA0CLK | 0 | 1 | 0 | ||
| CDOUT | 1 | ||||
| A2 (1)(3) CD2 (1)(2) |
X | 1 | 1 | ||