ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IREFO | REFO oscillator current consumption | TA = 25°C | 1.8 V to 3.6 V | 3 | µA | ||
| fREFO | REFO frequency calibrated | Measured at ACLK | 1.8 V to 3.6 V | 32768 | Hz | ||
| REFO absolute tolerance calibrated | Full temperature range | 1.8 V to 3.6 V | ±3.5% | ||||
| TA = 25°C | 3 V | ±1.5% | |||||
| dfREFO/dT | REFO frequency temperature drift | Measured at ACLK(1) | 1.8 V to 3.6 V | 0.01 | %/°C | ||
| dfREFO/dVCC | REFO frequency supply voltage drift | Measured at ACLK(2) | 1.8 V to 3.6 V | 1.0 | %/V | ||
| Duty cycle | Measured at ACLK | 1.8 V to 3.6 V | 40% | 50% | 60% | ||
| tSTART | REFO start-up time | 40%/60% duty cycle | 1.8 V to 3.6 V | 25 | µs | ||