ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | Internal: SMCLK or ACLK, External: UCLK, Duty cycle = 50% ±10% | fSYSTEM | MHz | |
| fBITCLK | BITCLK clock frequency (equals baud rate in MBaud) | 1 | MHz | ||