ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Figure 9-18 shows the port diagram. Table 9-57 summarizes the selection of the pin functions.
Figure 9-18 Port P11 (P11.0 to P11.2) Diagram| PIN NAME (P11.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P11DIR.x | P11SEL.x | |||
| P11.0/ACLK | 0 | P11.0 (I/O) | I: 0; O: 1 | 0 |
| ACLK | 1 | 1 | ||
| P11.1/MCLK | 1 | P11.1 (I/O) | I: 0; O: 1 | 0 |
| MCLK | 1 | 1 | ||
| P11.2/SMCLK | 2 | P11.2 (I/O) | I: 0; O: 1 | 0 |
| SMCLK | 1 | 1 | ||