ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVSL) | SVSL current consumption | SVSLE = 0, PMMCOREV = 2 | 0 | nA | ||
| SVSLE = 1, PMMCOREV = 2, SVSLFP = 0 | 200 | |||||
| SVSLE = 1, PMMCOREV = 2, SVSLFP = 1 | 1.5 | µA | ||||
| tpd(SVSL) | SVSL propagation delay | SVSLE = 1, dVCORE/dt = 10 mV/µs, SVSLFP = 1 | 2.5 | µs | ||
| SVSLE = 1, dVCORE/dt = 1 mV/µs, SVSLFP = 0 | 20 | |||||
| t(SVSL) | SVSL on or off delay time | SVSLE = 0 → 1, dVCORE/dt = 10 mV/µs, SVSLFP = 1 | 12.5 | µs | ||
| SVSLE = 0 → 1, dVCORE/dt = 1 mV/µs, SVSLFP = 0 | 100 | |||||