Figure 9-6 shows the port diagram. Table 9-47 summarizes the selection of the pin functions.
Table 9-47 Port P5 (P5.0 and P5.1) Pin Functions| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) |
|---|
| P5DIR.x | P5SEL.x | REFOUT |
|---|
| P5.0/A8/VREF+/VeREF+ | 0 | P5.0 (I/O)(2) | I: 0; O: 1 | 0 | X |
| A8/VeREF+(3) | X | 1 | 0 |
| A8/VREF+(4) | X | 1 | 1 |
| P5.1/A9/VREF–/VeREF– | 1 | P5.1 (I/O)(2) | I: 0; O: 1 | 0 | X |
| A9/VeREF–(5) | X | 1 | 0 |
| A9/VREF–(6) | X | 1 | 1 |
(1) X = Don't care
(2) Default condition
(3) Setting the P5SEL.0 bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals. An external voltage can be applied to VeREF+ and used as the reference for the ADC12_A. Channel A8, when selected with the INCHx bits, is connected to the VREF+/VeREF+ pin.
(4) Setting the P5SEL.0 bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals. The ADC12_A, VREF+ reference is available at the pin. Channel A8, when selected with the INCHx bits, is connected to the VREF+/VeREF+ pin.
(5) Setting the P5SEL.1 bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals. An external voltage can be applied to VeREF- and used as the reference for the ADC12_A. Channel A9, when selected with the INCHx bits, is connected to the VREF-/VeREF- pin.
(6) Setting the P5SEL.1 bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals. The ADC12_A, VREF– reference is available at the pin. Channel A9, when selected with the INCHx bits, is connected to the VREF-/VeREF- pin.