ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Figure 9-13 shows the port diagram. Table 9-52 summarizes the selection of the pin functions.
Figure 9-13 Port P7 (P7.2 and P7.3) Diagram| PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P7DIR.x | P7SEL.x | |||
| P7.2/TB0OUTH/SVMOUT | 2 | P7.2 (I/O) | I: 0; O: 1 | 0 |
| TB0OUTH | 0 | 1 | ||
| SVMOUT | 1 | 1 | ||
| P7.3/TA1.2 | 3 | P7.3 (I/O) | I: 0; O: 1 | 0 |
| TA1.CCI2B | 0 | 1 | ||
| TA1.2 | 1 | 1 | ||