ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Figure 9-7 and Figure 9-8 show the port diagrams. Table 9-48 summarizes the selection of the pin functions.
Figure 9-7 Port P5 (P5.2) Diagram
Figure 9-8 Port P5 (P5.3) Diagram| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P5DIR.x | P5SEL.2 | P5SEL.3 | XT2BYPASS | |||
| P5.2/XT2IN | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | X | X |
| XT2IN crystal mode(2) | X | 1 | X | 0 | ||
| XT2IN bypass mode(2) | X | 1 | X | 1 | ||
| P5.3/XT2OUT | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 | X |
| XT2OUT crystal mode(3) | X | 1 | X | 0 | ||
| P5.3 (I/O)(3) | X | 1 | 0 | 1 | ||