ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Figure 9-14 shows the port diagram. Table 9-53 summarizes the selection of the pin functions.
Figure 9-14 Port P7 (P7.4 to P7.7) Diagram| PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P7DIR.x | P7SEL.x | INCHx | |||
| P7.4/A12 | 4 | P7.4 (I/O) | I: 0; O: 1 | 0 | X |
| A12(2) (3) | X | X | 12 | ||
| P7.5/A13 | 5 | P7.5 (I/O) | I: 0; O: 1 | 0 | X |
| A13(2) (3) | X | X | 13 | ||
| P7.6/A14 | 6 | P7.6 (I/O) | I: 0; O: 1 | 0 | X |
| A14(2) (3) | X | X | 14 | ||
| P7.7/A15 | 7 | P7.7 (I/O) | I: 0; O: 1 | 0 | X |
| A15(2) (3) | X | X | 15 | ||