ZHCSE74C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
The SWRST1 register provides software reset control for specific on-chip modules. Each bit in this register is individually self cleared after a write operation. The SWRST1 register always returns 0x00 in a read transaction.
| Bit # | Field | Type | Reset | EEPROM | Description |
|---|---|---|---|---|---|
| [7:2] | RESERVED | - | - | N |
Reserved. |
| [1] | SWR2PLL | RWSC | 0 | N |
Software Reset PLL.
Setting SWR2PLL to 1 resets the PLL calibrator and clock dividers. This bit is automatically cleared to 0. |
| [0] | RESERVED | - | - | N |
Reserved. |