ZHCSE74C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
Follow the solder paste supplier recommendations to optimize flux activity and to achieve proper melting temperatures of the alloy within the guidelines of J-STD-20. Best practise is for the LMK61E2 to be processed with the lowest peak temperature possible while also remaining below the components peak temperature rating as listed on the MSL label. The exact temperature profile depends on several factors including maximum peak temperature for the component as rated on the MSL label, Board thickness, PCB material type, PCB geometries, component locations, sizes, densities within PCB, as well solder manufactures recommended profile, and capability of the reflow equipment to as confirmed by the SMT assembly operation.