ZHCSE74C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
| PARAMETER(3) | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RJ | RMS phase jitter(2) (12kHz – 20MHz) (1kHz – 5MHz) | fOUT ≥ 100MHz, Integer-N PLL, All output types | 100 | 200 | fs RMS | |
| RJ | RMS phase jitter(2) (12kHz – 20MHz) (1kHz – 5MHz) | fOUT ≥ 100MHz, Fractional-N PLL, All output types | 150 | 300 | fs RMS | |