ZHCSE74C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
The PLL in LMK61E2 can be configured to accommodate various output frequencies either through I2C programming interface or in the absence of programming, the PLL defaults stored in EEPROM is loaded on power up. The PLL can be configured by setting the Reference Doubler, Integrated PLL Loop Filter, Feedback Divider, and Output Divider.
For the PLL to operate in closed-loop mode, the following condition in Equation 1 has to be met.
where
The output frequency is related to the VCO frequency as given in Equation 2.
where