ZHCSE74C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
Figure 4-1 SIA Package8-Pin QFMTop View| PIN | Type | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| POWER | |||
| GND | 3 | Ground | Device Ground. |
| VDD | 6 | Analog | 3.3V Power Supply. |
| OUTPUT BLOCK | |||
| OUTP, OUTN | 4, 5 | Universal | Differential Output Pair (LVPECL, LVDS or HCSL). |
| DIGITAL CONTROL / INTERFACES | |||
| ADD | 2 | LVCMOS | When left open, LSB of I2C target address is set to 01. When tied to VDD, LSB of I2C target address is set to 10. When tied to GND, LSB of I2C target address is set to 00. |
| OE | 1 | LVCMOS | Output Enable (internal pullup). When set to low, output pair is disabled and set at high impedance. |
| SCL | 8 | LVCMOS | I2C Serial Clock (open-drain). Requires an external pullup resistor to VDD. |
| SDA | 7 | LVCMOS | I2C Serial Data (bidirectional, open-drain). Requires an external pullup resistor to VDD. |