ZHCSE74C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
The Phase Frequency Detector (PFD) of the PLL takes inputs from the reference path and the feedback divider output and produces an output that is dependent on the phase and frequency difference between the two inputs. The input frequency of the PFD is 50MHz when reference doubler is disabled, or 100MHz when reference doubler is enabled.