ZHCSLS8 August 2020 DRV5825P
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DIGITAL I/O | ||||||
| |IIH| | Input logic high current level for DVDD referenced digital input pins | VIN(DigIn) = VDVDD | 10 | µA | ||
| |IIL| | Input logic low current level for DVDD referenced digital input pins | VIN(DigIn) = 0 V | –10 | µA | ||
| VIH(Digin) | Input logic high threshold for DVDD referenced digital inputs | 70% | VDVDD | |||
| VIL(Digin) | Input logic low threshold for DVDD referenced digital inputs | 30% | VDVDD | |||
| VOH(Digin) | Output logic high voltage level | IOH = 4 mA | 80% | VDVDD | ||
| VOL(Digin) | Output logic low voltage level | IOH = –4 mA | 20% | VDVDD | ||
| I2C CONTROL PORT | ||||||
| CL(I2C) | Allowable load capacitance for each I2C Line | 400 | pF | |||
| fSCL(fast) | Support SCL frequency | No wait states, fast mode | 400 | kHz | ||
| fSCL(slow) | Support SCL frequency | No wait states, slow mode | 100 | kHz | ||
| SERIAL AUDIO PORT | ||||||
| tDLY | Required LRCK/FS to SCLK rising edge delay | 5 | ns | |||
| DSCLK | Allowable SCLK duty cycle | 40% | 60% | |||
| fS | Supported input sample rates | 32 | 96 | kHz | ||
| fSCLK | Supported SCLK frequencies | 32 | 64 | fS | ||
| fSCLK | SCLK frequency | 24.576 | MHz | |||
| SPEAKER AMPLIFIER (ALL OUTPUT CONFIGURATIONS) | ||||||
| toff | Turn-off Time | Excluding volume ramp | 10 | ms | ||
| ICC | Quiescent supply current of DVDD | PDN=2V,DVDD=3.3V,Play mode, Piezo Drive Alolgorithm Enable,48kHz | 17.5 | mA | ||
| ICC | Quiescent supply current of DVDD | PDN=2V,DVDD=3.3V,Sleep mode | 0.87 | mA | ||
| ICC | Quiescent supply current of DVDD | PDN=2V,DVDD=3.3V,Deep Sleep mode | 0.82 | mA | ||
| ICC | Quiescent supply current of DVDD | PDN=0.8V,DVDD=3.3V,Shutdown mode | 7.4 | uA | ||
| ICC | Quiescent supply current of PVDD | PDN=2V, PVDD=24V, No Load, LC filter = 10uH + 0.47uF, Fsw = 768kHz, Output Hiz Mode | 10.9 | mA | ||
| ICC | Quiescent supply current of PVDD | PDN=2V, PVDD=24V, No Load, LC filter = 10uH + 0.47uF, Fsw = 768kHz, Sleep Mode | 7.3 | mA | ||
| ICC | Quiescent supply current of PVDD | PDN=2V, PVDD=13.5V, No Load, LC filter = 10uH + 0.47uF, Fsw = 768khz, Deep Sleep Mode | 12.01 | uA | ||
| ICC | Quiescent supply current of PVDD | PDN=0.8V, PVDD=13.5V, No Load, LC filter = 10uH + 0.47uF, Fsw = 768khz, Shutdown Mode | 7.8 | uA | ||
| AV(SPK_AMP) | Programmable Gain | Value
represents the "peak voltage" disregarding clipping due to lower PVDD). Measured at 0 dB input (1FS) |
4.87 | 29.5 | V | |
| ΔAV(SPK_AMP) | Amplifier gain error | Gain = 29.5 Vp | 0.5 | dB | ||
| fSPK_AMP | Switching frequency of the speaker amplifier | 768 | kHz | |||
| RDS(on) | Drain-to-source on resistance of the individual output MOSFETs | FET + Metallization. | 90 | mΩ | ||
| OCETHRES | Over-Current Error Threshold | Any short to supply, ground, or other channels, BTL Mode | 7 | 7.5 | A | |
| Over-Current cycle-by-cycle limit | BTL Mode | 6 | 6.5 | A | ||
| Over-Current Error Threshold | Any short to supply, ground, or other channels, PBTL Mode | 14 | 15 | A | ||
| OVETHRES(PVDD | PVDD over voltage error threshold | 28 | V | |||
| UVETHRES(PVDD | PVDD under voltage error threshold | 4.2 | V | |||
| OTETHRES | Over temperature error threshold | 160 | °C | |||
| OTEHystersis | Over temperature error hysteresis | 10 | °C | |||
| OTWTHRES | Over temperature warning level 1 | Read by register 0x73 bit0 | 112 | °C | ||
| OTWTHRES | Over temperature warning level 2 | Read by register 0x73 bit1 | 122 | °C | ||
| OTWTHRES | Over temperature warning level 3 | Read by register 0x73 bit2 | 134 | °C | ||
| OTWTHRES | Over temperature warning level 4 | Read by register 0x73 bit3 | 146 | °C | ||
| SPEAKER AMPLIFIER (STEREO BTL) | ||||||
| |VOS| | Amplifier offset voltage | Measured differentially with zero input data, programmable gain configured with 29.5 Vp/FS gain, VPVDD = 24 V | –5 | 5 | mV | |
| ICN(SPK) | Idle channel noise(A-weighted, AES17) | VPVDD = 24 V, LC-filter, BD Modualtion | 45 | µVrms | ||
| DR | Dynamic Range | A-Weighted, -60dBFS method, PVDD=24V, SPK_GAIN=29.5VP/FS | 111 | dB | ||
| SNR | Signal-to-noise ratio | A-Weighted, referenced to 1% THD+N Output Level, PVDD = 24 V | 111 | dB | ||
| KSVR | Power supply rejection ratio | Injected Noise = 1 KHz, 1 Vrms, PVDD = 14.4 V, input audio signal = digital zero | 72 | dB | ||
| X-talkSPK | Cross-talk (worst case between left-to-right and right-to-left coupling) | f = 1 KHz | 100 | dB | ||
| SPEAKER AMPLIFIER (MONO PBTL) | ||||||
| |VOS| | Amplifier offset voltage | Measured differentially with zero input data, programmable gain configured with 29.5 Vp gain, VPVDD = 24 V | -7.5 | 7.5 | mV | |
| DR | Dynamic range | A-Weighted, -60 dBFS method, PVDD=19V | 109 | dB | ||
| SNR | Signal-to-noise ratio | A-Weighted, referenced to 1% THD+N Output Level, PVDD = 19 V | 109 | dB | ||
| A-Weighted, referenced to 1% THD+N Output Level, PVDD = 24 V | 111 | dB | ||||