ZHCSLS8 August 2020 DRV5825P
PRODUCTION DATA
The DRV5825P device has 7 bits for the slave address. The first five bits (MSBs) of the slave address are factory preset to 10011(0x9x). The next two bits of address byte are the device select bits which can be user-defined by ADR pin in Table 8-5.
| ADR PIN Configuration | MSBs | User Define | LSB | |||||
|---|---|---|---|---|---|---|---|---|
| 0 Ω to GND | 1 | 0 | 0 | 1 | 1 | 0 | 0 | R/ W |
| 1kΩ to GND | 1 | 0 | 0 | 1 | 1 | 0 | 1 | R/ W |
| 4.7kΩ to GND | 1 | 0 | 0 | 1 | 1 | 1 | 0 | R/ W |
| 15kΩ to GND | 1 | 0 | 0 | 1 | 1 | 1 | 1 | R/ W |