ZHCSLS8 August 2020 DRV5825P
PRODUCTION DATA
The 8-bit CRC checksum used is the 0x7 polynomial (CRC-8-CCITT I.432.1; ATM HEC, ISDN HEC and cell delineation, (1 + x1 + x2 + x8)). A major advantage of the CRC checksum is that it is input order sensitive. The CRC supports all I2C transactions, excluding book and page switching. The CRC checksum is read from register 0x7E on page0 of Book 0x8C (Book_140, Page_0, Reg_126). The CRC checksum can be reset by writing 0x00 to the same register locations where the CRC checksum is valid.