ZHCSLS8 August 2020 DRV5825P
PRODUCTION DATA
A sequential data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the device to the master device as shown in Figure 8-14. Except for the last data byte, the master device responds with an acknowledge bit after receiving each data byte and automatically increments the I2C sub address by one. After receiving the last data byte, the master device transmits a not-acknowledge followed by a stop condition to complete the transfer.