ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
The integration of the CSI_RX_IF module allows the device to stream video inputs from multiple cameras to internal memory. The video input may also be retransmitted via the transmitter CSI (CSI_TX_IF) for debug and test purposes.
For more information, see Camera Streaming Interface (CSI) section in Peripherals chapter in the device TRM.