ZHCSN40K February 2019 – April 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| BALL NAMES in Mode 0: MLB0_MLBSN, MLB0_MLBDP, MLB0_MLBSP, MLB0_MLBCP, MLB0_MLBDN, MLB0_MLBCN | ||||||||
| BALL NUMBERS:AC1 / AC3 / AD1 / AD2 / AD3 / AE2 | ||||||||
| VIL | Input Low Voltage | 0.3 × VDD(1) | V | |||||
| VILSS | Input Low Voltage Steady State | 0.3 × VDD(1) | V | |||||
| VIH | Input High Voltage | 0.7 × VDD(1) | V | |||||
| VIHSS | Input High Voltage Steady State | 0.75 × VDD(1) | V | |||||
| VHYS | Input Hysteresis Voltage | 80 | mV | |||||
| IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||||
| RPD | Pull-down Resistor | 20 | 53 | 130 | kΩ | |||
| VOL | Output Low Voltage | 0.2 | V | |||||
| VOH | Output High Voltage | VDD(1) - 0.2 | V | |||||
| IOL | Low Level Output Current | VOL(MAX) | 6 | mA | ||||
| IOH | High Level Output Current | VOH(MIN) | 6 | mA | ||||
| SRI | Input Slew Rate(2) | fop > 100 MHz | 1 | V/ns | ||||
| fop < 1 MHz | 10 | V/ns | ||||||