ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
The MCU_ARMSS is a dual-core implementation of the Arm® Cortex®-R5F processor configured for split/lock operation. It also includes accompanying memories (L1 caches and tightly-coupled memories), standard Arm® CoreSight™ debug and trace architecture, integrated Vectored Interrupt Manager (VIM), ECC Aggregators, and various wrappers for protocol conversion and address translation for easy integration into the SoC.
For more information, see Dual-R5F MCU Subsystem section in Processors and Accelerators chapter in the device TRM.