ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
The MIPI DSI v1.3.1 Controller (DSITX) implements the stream arbitration and low-level protocol layer functionalities required by MIPI DSI 1.3 standard. It supports up to 4 x 2.5 Gbps D-PHY data lanes in a single-link configuration and handles the byte lane mapping per use case (1, 2, 3, or 4-lanes). The accompaning DSI (Physical Layer) D-PHY module (DPHYTX) provides the video output interfacing by implementing a four-lane MIPI D-PHY transmitter.
For more information, see Display Subsystem (DSS) and Display Peripherals section in Peripherals chapter in the device TRM.