ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
Figure 7-33 shows the recommended oscillator connections when OSC1 is not used. OSC1_XI must be connected to VSS through an external pull resistor (Rpd) to ensure this input is held to a valid low level when unused since the internal pull-down resistor is disabled by default.