ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
TIMER_IO0 | Timer Inputs and Outputs (not tied to single timer instance) | IO | P24, V6 |
TIMER_IO1 | Timer Inputs and Outputs (not tied to single timer instance) | IO | R24, V5 |
TIMER_IO2 | Timer Inputs and Outputs (not tied to single timer instance) | IO | AD23, P23 |
TIMER_IO3 | Timer Inputs and Outputs (not tied to single timer instance) | IO | AH24, R28 |
TIMER_IO4 | Timer Inputs and Outputs (not tied to single timer instance) | IO | AG21, T27 |
TIMER_IO5 | Timer Inputs and Outputs (not tied to single timer instance) | IO | AE23, T24 |
TIMER_IO6 | Timer Inputs and Outputs (not tied to single timer instance) | IO | AC2, T26 |
TIMER_IO7 | Timer Inputs and Outputs (not tied to single timer instance) | IO | AB1, T25 |