ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
MCU_HYPERBUS0_CK | Hyperbus Differential Clock (positive) | O | E20 |
MCU_HYPERBUS0_CKn | Hyperbus Differential Clock (negative) | O | C21 |
MCU_HYPERBUS0_INTn | Hyperbus Interrupt (active low) | I | B23 |
MCU_HYPERBUS0_RESETn | Hyperbus Reset (active low) Output | O | E19 |
MCU_HYPERBUS0_RESETOn | Hyperbus Reset Status Indicator (active low) from Hyperbus Memory | I | A23 |
MCU_HYPERBUS0_RWDS | Hyperbus Read-Write Data Strobe | IO | D21 |
MCU_HYPERBUS0_WPn | Hyperbus Write Protect (not in use) | O | E22 |
MCU_HYPERBUS0_CSn0 | Hyperbus Chip Select 0 | O | F19 |
MCU_HYPERBUS0_CSn1 | Hyperbus Chip Select 1 | O | E22 |
MCU_HYPERBUS0_DQ0 | Hyperbus Data 0 | IO | D20 |
MCU_HYPERBUS0_DQ1 | Hyperbus Data 1 | IO | G19 |
MCU_HYPERBUS0_DQ2 | Hyperbus Data 2 | IO | G20 |
MCU_HYPERBUS0_DQ3 | Hyperbus Data 3 | IO | F20 |
MCU_HYPERBUS0_DQ4 | Hyperbus Data 4 | IO | F21 |
MCU_HYPERBUS0_DQ5 | Hyperbus Data 5 | IO | E21 |
MCU_HYPERBUS0_DQ6 | Hyperbus Data 6 | IO | B22 |
MCU_HYPERBUS0_DQ7 | Hyperbus Data 7 | IO | G21 |