ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
The VESA DP1.4/eDP1.4 Compliant Transmitter Host Controller (EDP) can output up to 4 video streams (through Multiple Stream Transport / MST) and one audio stream through the 4-lane accompaning SerDes module. It provides up to 25.92 Gbps of application bandwidth. An additional eDP (Physical Layer) auxiliary PHY (AUXPHY) module implements a doubly-terminated differential pair required for 1 Mbps data rates over a long (15m) cable.
For more information, see Display Subsystem (DSS) and Display Peripherals section in Peripherals chapter in the device TRM.