ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
For more details about features and additional description information on the device IEEE 1149.1 Standard–Test–Access Port, see the corresponding sections within Section 6.3, Signal Descriptions and Section 8, Detailed Description.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input Conditions | ||||
SRI | Input slew rate | 0.25 | 2.00 | V/ns |
Output Conditions | ||||
CL | Output load capacitance | 5 | 15 | pF |