ZHCSN40J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
DDR0_CKN | DDRSS Differential Clock (negative) | IO | J1 |
DDR0_CKP | DDRSS Differential Clock (positive) | IO | H1 |
DDR0_RESETn | DDRSS Reset | IO | K6 |
DDR0_CA0 | DDRSS Command Address | IO | G4 |
DDR0_CA1 | DDRSS Command Address | IO | H3 |
DDR0_CA2 | DDRSS Command Address | IO | K5 |
DDR0_CA3 | DDRSS Command Address | IO | J4 |
DDR0_CA4 | DDRSS Command Address | IO | K2 |
DDR0_CA5 | DDRSS Command Address | IO | H5 |
DDR0_CAL0(1) | IO Pad Calibration Resistor | A | H2 |
DDR0_CKE0 | DDRSS Clock Enable | IO | G3 |
DDR0_CKE1 | DDRSS Clock Enable | IO | J3 |
DDR0_CSn0_0 | DDRSS Chip Select | IO | J5 |
DDR0_CSn0_1 | DDRSS Chip Select | IO | K3 |
DDR0_CSn1_0 | DDRSS Chip Select | IO | G5 |
DDR0_CSn1_1 | DDRSS Chip Select | IO | J2 |
DDR0_DM0 | DDRSS Data Mask | IO | A3 |
DDR0_DM1 | DDRSS Data Mask | IO | E4 |
DDR0_DM2 | DDRSS Data Mask | IO | N1 |
DDR0_DM3 | DDRSS Data Mask | IO | R5 |
DDR0_DQ0 | DDRSS Data | IO | A5 |
DDR0_DQ1 | DDRSS Data | IO | A6 |
DDR0_DQ2 | DDRSS Data | IO | B5 |
DDR0_DQ3 | DDRSS Data | IO | C2 |
DDR0_DQ4 | DDRSS Data | IO | B4 |
DDR0_DQ5 | DDRSS Data | IO | C3 |
DDR0_DQ6 | DDRSS Data | IO | A2 |
DDR0_DQ7 | DDRSS Data | IO | A4 |
DDR0_DQ8 | DDRSS Data | IO | D1 |
DDR0_DQ9 | DDRSS Data | IO | C4 |
DDR0_DQ10 | DDRSS Data | IO | F1 |
DDR0_DQ11 | DDRSS Data | IO | G2 |
DDR0_DQ12 | DDRSS Data | IO | F2 |
DDR0_DQ13 | DDRSS Data | IO | F3 |
DDR0_DQ14 | DDRSS Data | IO | D3 |
DDR0_DQ15 | DDRSS Data | IO | F5 |
DDR0_DQ16 | DDRSS Data | IO | L5 |
DDR0_DQ17 | DDRSS Data | IO | M5 |
DDR0_DQ18 | DDRSS Data | IO | N5 |
DDR0_DQ19 | DDRSS Data | IO | L4 |
DDR0_DQ20 | DDRSS Data | IO | L2 |
DDR0_DQ21 | DDRSS Data | IO | L1 |
DDR0_DQ22 | DDRSS Data | IO | N2 |
DDR0_DQ23 | DDRSS Data | IO | N4 |
DDR0_DQ24 | DDRSS Data | IO | T3 |
DDR0_DQ25 | DDRSS Data | IO | T2 |
DDR0_DQ26 | DDRSS Data | IO | P2 |
DDR0_DQ27 | DDRSS Data | IO | P3 |
DDR0_DQ28 | DDRSS Data | IO | P5 |
DDR0_DQ29 | DDRSS Data | IO | R4 |
DDR0_DQ30 | DDRSS Data | IO | T4 |
DDR0_DQ31 | DDRSS Data | IO | T5 |
DDR0_DQS0N | DDRSS Complimentary Data Strobe | IO | B1 |
DDR0_DQS0P | DDRSS Data Strobe | IO | B2 |
DDR0_DQS1N | DDRSS Complimentary Data Strobe | IO | E2 |
DDR0_DQS1P | DDRSS Data Strobe | IO | E3 |
DDR0_DQS2N | DDRSS Complimentary Data Strobe | IO | M2 |
DDR0_DQS2P | DDRSS Data Strobe | IO | M3 |
DDR0_DQS3N | DDRSS Complimentary Data Strobe | IO | R1 |
DDR0_DQS3P | DDRSS Data Strobe | IO | R2 |