ZHCSRK4A April 2020 – September 2020 CC2640R2L
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Rising supply-voltage slew rate | 0 | 100 | mV/µs | |||
| Falling supply-voltage slew rate | 0 | 20 | mV/µs | |||
| Falling supply-voltage slew rate, with low-power flash settings#SWRS1587704 | 3 | mV/µs | ||||
| Positive temperature gradient in standby#SWRS1585187 | No limitation for negative temperature gradient, or outside standby mode | 5 | °C/s | |||
| CONTROL INPUT AC CHARACTERISTICS#SWRS1582501 | ||||||
| RESET_N low duration | 1 | µs | ||||