ZHCSRK4A April 2020 – September 2020 CC2640R2L
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Output power, highest setting | Differential mode, delivered to a single-ended 50-Ω load through a balun | 5 | dBm | ||
| Output power, highest setting | Measured on CC2650EM-4XS, delivered to a single-ended 50-Ω load | 2 | dBm | ||
| Output power, lowest setting | Delivered to a single-ended 50-Ω load through a balun | –21 | dBm | ||
| Spurious emission conducted measurement(1) | f < 1 GHz, outside restricted bands | –43 | dBm | ||
| f < 1 GHz, restricted bands ETSI | –65 | dBm | |||
| f < 1 GHz, restricted bands FCC | –71 | dBm | |||
| f > 1 GHz, including harmonics | –46 | dBm |