ZHCSRK4A April 2020 – September 2020 CC2640R2L
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Crystal frequency(1) | 32.768 | kHz | ||||
| Crystal frequency tolerance, Bluetooth low-energy applications(1)(2) | –500 | 500 | ppm | |||
| ESR Equivalent series resistance(1) | 30 | 100 | kΩ | |||
| CL Crystal load capacitance(1) | 6 | 12 | pF | |||