ZHCSNU9F april 2021 – january 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The USB 3.1 specification allows the VBUS voltage to be as high as 5.5 V for normal operation, and as high as 20 V when the Power Delivery addendum is supported. Some automotive applications require a max voltage to be 30 V.
The device requires the VBUS signal voltage be scaled down using an external resistor divider (as shown in the Figure 9-5), which limits the voltage applied to the actual device pin (USB0_VBUS). The tolerance of these external resistors should be equal to or less than 1%, and the leakage current of Zener diode at 5 V should be less than 100 nA.
The USB0_VBUS pin can be considered to be fail-safe because the external circuit in Figure 9-5 limits the input current to the actual device pin in a case where VBUS is applied while the device is powered off.