ZHCSJY1A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
Figure 6-1
RHB Package,
32-Pin VQFN,
Top View
| NO. | NAME | I/O | DESCRIPTION |
|---|---|---|---|
| 1 | REFP | Analog input | Positive reference input |
| 2 | CAPP | Analog output | PGA output P; connect a 1-nF C0G dielectric capacitor from CAPP to CAPN |
| 3 | CAPN | Analog output | PGA output N; connect a 1-nF C0G dielectric capacitor from CAPP to CAPN |
| 4 | AVDD | Analog | Low-voltage analog power supply |
| 5 | AGND | Analog | Analog ground; connect to the ADC ground plane |
| 6 | NC | — | No connection; electrically float or tie to AGND |
| 7 | RESET | Digital input | Reset; active low |
| 8 | START | Digital input | Conversion start, active high |
| 9 | CS2 | Digital input | Serial interface chip-select 2 to select the PGA for communication |
| 10 | CS1 | Digital input | Serial interface chip-select 1 to select the ADC for communication |
| 11 | SCLK | Digital input | Serial interface shift clock |
| 12 | DIN | Digital input | Serial interface data input |
| 13 | DRDY | Digital output | Data ready; active low |
| 14 | DOUT/DRDY | Digital output | Serial interface data output or data-ready output, active low |
| 15 | BYPASS | Analog output | 2-V subregulator output; connect a 1-µF capacitor to DGND |
| 16 | DGND | Digital | Digital ground; connect to the ADC ground plane |
| 17 | DVDD | Digital | Digital power supply |
| 18 | CLKIN | Digital input | External clock input; connect to DGND for internal oscillator operation |
| 19 | HV_AVSS | Analog | High-voltage negative analog power supply |
| 20 | HV_AVDD | Analog | High-voltage positive analog power supply |
| 21 – 25 | NC | — | No connection; electrically float or tie to AGND |
| 26 | AINN | Analog input | Negative analog input |
| 27 | AINP | Analog input | Positive analog input |
| 28 – 31 | NC | — | No connection; electrically float or tie to AGND |
| 32 | REFN | Analog input | Negative reference input |
| Thermal pad | — | Exposed thermal pad; connect to DGND; see the recommended PCB land pattern at the end of the document | |