ZHCSJY1A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
This command reads conversion data. Because the data are buffered, the data can be read at any time during the conversion sequence. If data are read near the completion of the conversion phase, old or new conversion data are returned. See the Section 9.5.2 section for details.
The response data of the ADC varies in length depending if the optional STATUS0 byte is included. See the Section 9.5.3.2 section for details of the format of the conversion data. Table 9-17 and Figure 9-21 describe the RDATA command byte sequence that includes the STATUS0 byte.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 | BYTE 5 | BYTE 6 | BYTE 7 | BYTE 8 | BYTE 9 |
---|---|---|---|---|---|---|---|---|---|
DIN | 12h | Arbitrary | CRC-2 | 00h | 00h | 00h | 00h | 00h | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 | STATUS0(1) | MSB data | MID data | LSB data | Out CRC-3 or Out CRC-4(2) |