ZHCSJY1A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
The conversion data are 24 bits, in two's-complement format to represent positive and negative values. The data begin with the most significant bit (sign bit) first. The data are scaled so that VIN = 0 V results in an ideal code value of 000000h, the positive full-scale input is equal to an ideal value of 7FFFFFh, and the negative full-scale input is equal to an ideal code value of 800000h. Table 9-11 lists the code values. The data are clipped to 7FFFFFh and 800000h during positive and negative signal overdrive, respectively.
DESCRIPTION | INPUT SIGNAL (V) | 24-BIT CONVERSION DATA(1) |
---|---|---|
Positive full scale | ≥ VREF / Gain × (223 – 1) / 223 | 7FFFFFh |
1 LSB | VREF / (Gain × 223 ) | 000001h |
Zero scale | 0 | 000000h |
–1 LSB | –VREF / (Gain × 223 ) | FFFFFFh |
Negative full scale | ≤ –VREF / Gain | 800000h |