ZHCSJY1A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
MODE4 is shown in Figure 9-34 and described in Table 9-36.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | MUX[2:0] | GAIN[3:0] | |||||
R/W-0h | R/W-5h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0h | Reserved Always write 0h. |
6:4 | MUX[2:0] | R/W | 5h | Input Switch These bits set the input switch. 000: External (AINP – AINN) 101: Internal VCM: (HV_AVDD + HV_AVSS) / 2 (default) All other code values are reserved. |
3:0 | GAIN[3:0] | R/W | 0h | PGA Gain These bits set the PGA gain. 0000: 0.125 (default) 0001: 0.1875 0010: 0.25 0011: 0.5 0100: 1 0101: 2 0110: 4 0111: 8 1000: 16 1001: 32 1010: 64 1011: 128 1100-1111: Reserved |