ZHCSJY1A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
The RESET command resets the ADC operation and resets all registers to default. See the Section 9.4.3.3 section for details. Table 9-14 lists the RESET command byte sequence.
| DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
|---|---|---|---|---|
| DIN | 06h | Arbitrary | CRC-2 | 00h |
| DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |