ZHCSJY1A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
RESERVED is shown in Figure 9-33 and described in Table 9-35.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | RESERVED | R | 00h | Reserved Bits Always write 00h. |