ZHCSJY1A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
ID is shown in Figure 9-22 and described in Table 9-24.
Return to Register Map Summary.
(1)7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV_ID[3:0] | REV_ID1[3:0] | ||||||
R-4h | R-xh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | DEV_ID[3:0] | R | 4h | Device ID 0100 = ADS125H01 |
3:0 | REV_ID1[3:0] | R | xh | Revision ID1 There are two revision ID fields: REV_ID1 and REV_ID2. The revision IDs can change without notification. |