SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The Main State Machine (MSM) block implements all of the control logic which is necessary to accept a command from the source interface, perform a lookup into the ring state RAM, determine the effective address for the destination interface transaction, modify the address (and byte count for reads) for the transaction, and place that modified transaction into the outgoing destination FIFOs. The MSM block is also responsible for updating the ring index and occupancy values and for producing output status to inidicate changes to the ring state. The MSM also modifies the ring state whenever the read data or write status for a previous ring transaction return and forwards those responses back to the originating master.