SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
All accesses are posted mode, under the assumption that freq(timer clock) < freq(interface clock)/4, until software reconfiguration. In addition, it is not recommended to access the timer registers prior to the PLLs generating the timer and interface clocks have been configured and the clocks have stabilized. All registers are 32 bits wide, accessible through the configuration interface with 32-bit access (read/write).
Write operations to the following functional registers must be complete (the MSB must be written even if the MSB data is not used):
The following registers are not affected by the posted/nonposted mode selection; the write/read operation is effective and acknowledged (command accepted) after one interface clock cycle from command assertion: