ZHCSJI6 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x1E
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK1_STAT | BUCK1_PG
_STAT |
Reserved | BUCK1_ILIM
_STAT |
BUCK0_STAT | BUCK0_PG
_STAT |
Reserved | BUCK0_ILIM
_STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | BUCK1_STAT | R | 0 | Status bit indicating the enable/disable status of Buck1:
0 - Buck1 regulator is disabled 1 - Buck1 regulator is enabled. |
6 | BUCK1_PG_STAT | R | 0 | Status bit indicating Buck1 output voltage validity (raw status)
0 - Buck1 output voltage is valid. 1 - Buck1 output voltage is invalid. |
5 | Reserved | R | 0 | |
4 | BUCK1_ILIM
_STAT |
R | 0 | Status bit indicating Buck1 current limit status (raw status)
0 - Buck1 output current is below current limit level 1 - Buck1 output current limit is active. |
3 | BUCK0_STAT | R | 0 | Status bit indicating the enable/disable status of Buck0:
0 - Buck0 regulator is disabled 1 - Buck0 regulator is enabled. |
2 | BUCK0_PG_STAT | R | 0 | Status bit indicating Buck0 output voltage validity (raw status)
0 - Buck0 output voltage is valid. 1 - Buck0 output voltage is invalid. |
1 | Reserved | R | 0 | |
0 | BUCK0_ILIM
_STAT |
R | 0 | Status bit indicating Buck0 current limit status (raw status)
0 - Buck0 output current is below current limit level 1 - Buck0 output current limit is active. |