ZHCSJI6 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x15
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
PGOOD_POL | PGOOD_OD | Reserved | PGOOD_
WINDOW_BUCK |
Reserved | EN_PGOOD_BUCK1 | EN_PGOOD_BUCK0 |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | PGOOD_POL | R/W | X | PGOOD signal polarity.
0 - PGOOD signal high when monitored outputs are valid 1 - PGOOD signal low when monitored outputs are valid |
6 | PGOOD_OD | R/W | X | PGOOD signal type:
0 - Push-pull output (VANA level) 1 - Open-drain output |
5 | Reserved | R/W | 0 | |
4 | PGOOD_
WINDOW_BUCK |
R/W | X | Buck Output voltage monitoring method for PGOOD signal:
0 - Only undervoltage monitoring 1 - Overvoltage and undervoltage monitoring. |
3:2 | Reserved | R/W | 00 | |
1 | EN_PGOOD_BUCK1 | R/W | X | PGOOD signal source control from Buck1
0 - Buck1 is not monitored 1 - Buck1 Power-Good threshold voltage monitored |
0 | EN_PGOOD_BUCK0 | R/W | X | PGOOD signal source control from Buck0
0 - Buck0 is not monitored 1 - Buck0 Power-Good threshold voltage monitored |